1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Hexagon Holder

Simple Hexagon Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Holding angle can be used in 3 ways: 45°, 90°, and 135°.
Vacuum to round pipes and round steel, so it can be used in wide range of applications.
As it is hand-held type, it is compact.
* It cannot be used for work that applies heat for a long period of time.
[Applications]
Temporary attachment and temporary assembly such as welding and assembly work. , etc.

 
Part Number
KM-S9
KM-S12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Round Bar Usable Range Mass
(kg)

฿ 1,429.00

KAN HOLDERS 1 Piece(s) 4 Day(s) Round Steel Bar: 100-200, Steel Plate: 150-500901490minφ100.5

฿ 2,464.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) Round Steel Bar: 250-400, Steel Plate: 250-70012026120minφ241.2

Loading...

  1. 1

Basic Information

Holding Angle(°) 45、90、135 Magnet ON / OFF Function None Specifications Fixed Model
Use Used for tacking or provisional assembly in welding, assembly work, etc. Feature 1 Compact and handy type Feature 2 Certain round steel can also adhere using the concave shaped adhesive surface