1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Magnet Holder With 3 Holding Angles: 45°, 90°, and 135° (KM-SA)

KAN MAGNET TOOL

Hexagonal Magnet Holder With 3 Holding Angles: 45°, 90°, and 135° (KM-SA)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The retention angle can be set to 45°, 90° and 135°.

Features

●Holding angles can be used in three ways 45°, 90° and 135°.
●Since it has a V groove, the work attachment face demonstrates powerful adsorption strength not only on a flat surface, but also on a curved surface.

Specification

●Round Steel Adhesion Strength(N):200 to 300
●W x D x H(mm):60 x 30 x 60
●SPQ(piece):1
●Retention angles can be used in three ways 45°, 90° and 135°.
●With ON/OFF function
Part Number
KM-SA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(kg)

฿ 36,288.11

฿ 30,699.74

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) Round Steel Bar: 600-900, Steel Plate: 1,200-1,400112941126

Loading...

  1. 1
 

Basic Information

Holding Angle(°) 45、90、135 Magnet ON / OFF Function Available Specifications Fixed Model
Use For tack welding work, provisional assembly, and temporary holding. Feature 1 V slotted face allows strong snapping to workpieces having cylindrical surfaces as to plane surfaces. Feature 2 Small size is pushbutton type, and large type is a handle rotation type with magnetic force that can be turned On / Off

Please check the type/dimensions/specifications of the part KM-SA in the Hexagonal Magnet Holder With 3 Holding Angles: 45°, 90°, and 135° series.

Products with similar specification

Part Number
KM-S1A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAdsorption Force
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Mass
(kg)

฿ 11,445.00

1 Piece(s) 4 Day(s) Round Steel Bar: 200-300, Steel Plate: 200-6006042600.85