1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet holder

KAN MAGNET TOOL

Magnet holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,521.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A combination of 2 magnets, which can be set to the desired angle.

 
Part Number
KM-06W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,521.00

KAN MAGNET TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Holding Angle(°) Randomizable Magnet ON / OFF Function None Adsorption Force(N) 200(20kgf)
Width(mm) 26 Depth(mm) 60 Height(mm) 25
Specifications Variable Type Total Length(mm) 129 Mass(kg) 0.7
Use Suitable for drilling work and assembly work temporary holding, etc. Feature 1 Product consists of combination of 2 magnets, which can be set to the desired angle. Feature 2 With angle scale (KM-12W)
Feature 3 Magnetic force can be turned ON/OFF by lever operation (KM-12W) Feature 4 V slotted face can be snapped to most of cylindrical surfaces, as to plane surfaces (KM-12W).

Please check the type/dimensions/specifications of the part KM-06W in the Magnet holder series.