(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rectifier for electromagnetic LIFMA.
[Features]
· Voltage can be varied in a range of 0 to 180 V.
· External control input terminals are provided.
· Overvoltage protection function is incorporated.
[Application]
· Rectifies input from AC power supply to DC and supplies it to electromagnetic LIFMA.
· All electromagnetic LIFMAs require a rectifier.
Height(mm) | 250 | External Dimensions: Width(mm) | 200 | External Dimensions: Depth(mm) | 90 |
---|---|---|---|---|---|
Input(V) | Single-phase AC200 | Output: Voltage(V) | DC180 | Reverse Excitation Circuit | × |
Mass(kg) | 3 | Use 1 | Input from AC power supply is rectified to DC current and output to electromagnetic lifting magnet | Use 2 | Requires a rectifier when using electromagnetic Lifma |
Feature 1 | Voltage may vary up to 0-180 V | Feature 2 | With external control input terminal | Feature 3 | With overvoltage protection function |
Precautions 1 | Since electronic circuit boards and small size relays are used in rectifiers, they are not suitable for places where vibration is always applied, like cranes. Therefore, it is required to take anti-vibration measures when installing in places where vibration is constantly applied. | Precautions 2 | The length of the external signal wire using shield cable should be 10 m or less |
Please check the type/dimensions/specifications of the part KR-A208 in the KR-A/P Type Rectifier for Electromagnetic LIFMA series.
Part Number |
---|
KR-A203 |
KR-P203 |
KR-P208 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Output: Current (A) | Output: Capacity (W) | Remote Switch | Ammeter |
---|---|---|---|---|---|---|---|---|
฿ 46,181.47 | 1 Piece(s) | 40 Day(s) | 3 | 540 | × | ○ | ||
฿ 43,618.51 | 1 Piece(s) | 35 Day(s) | 3 | 540 | ○ | × | ||
฿ 46,181.47 | 1 Piece(s) | 40 Day(s) | 8 | 1440 | ○ | × |
How can we improve?
How can we improve?