1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Grid Type Magnet (KGM-C25)

KAN MAGNET TOOL

Round Grid Type Magnet (KGM-C25)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Easy to install and has a wide range of applications.
・A round type that is easy to set in the raw material input port, hopper, or chute of the machine.
・Since it is grid-shaped, iron removal ability is effectively demonstrated.
・Comes with an outer frame.
[Applications]
・For iron removal from powder and granular raw materials.

 
Part Number
KGM-C25 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Processing Amount Periphery Diameter
(mm)
Mass
(kg)
Style Magnet Rod Apparatus Quantity
(Pieces)

฿ 30,583.89

฿ 28,626.52

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) 557.0㎥/hφ2503.3Without Outer Frame5

Loading...

  1. 1

Basic Information

Product Model Other Magnet Choose Articles Surface Magnetic Density(T) 0.13(1300G) Surface (Exterior Material) SUS304
Use To Collect Removed Iron Features Easy to mount and wide usage.

Please check the type/dimensions/specifications of the part KGM-C25 in the Round Grid Type Magnet series.

Products with similar specification

Part Number
KGM-C20
KGM-CF20
KGM-CF25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHeight
(mm)
Processing Amount Periphery Diameter
(mm)
Mass
(kg)
Style Magnet Rod Apparatus Quantity
(Pieces)

฿ 23,710.57

1 Piece(s) 40 Day(s) 554.5㎥/hφ2002.1Without Outer Frame4

฿ 26,512.42

1 Piece(s) 40 Day(s) 604.5㎥/hφ2002.3With Outer Frame4

฿ 33,379.28

1 Piece(s) 40 Day(s) 607.0㎥/hφ2503.6With Outer Frame5