(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
These are the magnet rods used in lattice magnets.
It is a cylindrical rod with screw holes on both flange for mounting.
Product Model | Magnet Rod | Surface Magnetic Density(T) | 0.13(1300G) | Diameter(mm) | φ25 |
---|---|---|---|---|---|
Surface (Exterior Material) | SUS304 | Remark | Upper Operating Temperature Limit: 60°C, Tap Hole: M5, Depth: 6 mm (Both Ends) | Use | Used for raw powder/granule deferrization in particulate technology / chemical industries |
Feature 1 | Screw hole for mounting compatibility on both ends of the round bar. | Feature 2 | Exterior coating is stainless steel and popular because different types based on the length have diverse applications. | Mounting Part Tap Hole | 2-M5 Depth 6 |
Please check the type/dimensions/specifications of the part KGM-20 in the Magnet Rod, Diameter (mm): 25 series.
Part Number |
---|
KGM-25 |
KGM-30 |
KGM-35 |
KGM-40 |
KGM-45 |
KGM-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Total length (mm) | Mass (kg) | JAN Code | Order Code |
---|---|---|---|---|---|---|---|---|
฿ 4,060.00 | 1 Piece(s) | 4 Day(s) | 244 | 0.55 | - | - | ||
฿ 7,796.85 | 1 Piece(s) | 40 Day(s) | 295 | 0.65 | - | - | ||
฿ 8,832.72 | 1 Piece(s) | 40 Day(s) | 343 | 0.8 | - | - | ||
฿ 10,464.05 | 1 Piece(s) | 40 Day(s) | 393 | 0.9 | - | - | ||
฿ 11,691.35 | 1 Piece(s) | 40 Day(s) | 442 | 1.0 | - | - | ||
฿ 12,514.60 | 1 Piece(s) | 40 Day(s) | 493 | 1.1 | - | - |
How can we improve?
How can we improve?