1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Tank Cleaning Plate Magnet

Tank Cleaning Plate Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,775.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Using a hinge, it can be installed in a wide variety of locations, such as in the inside corners of tanks or the overflow section of partitions, etc.

 
Part Number
KPM-BW18
KPM-BW24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Mass
(kg)

฿ 13,775.59

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) 1801.1

฿ 17,580.86

KAN MAGNET TOOL 1 Piece(s) 40 Day(s) 2401.5

Loading...

  1. 1

Basic Information

Product Model Magnet Plate Surface Magnetic Density(T) 0.15 (1500 G) or more Height(mm) 23
Depth(mm) 93 Surface (Exterior Material) SUS304 Remark Operating Temperature 60°C or Lower, Can Be Used in Liquid (Excluding Non-Neutral Chemicals)
Use To Collect Sludge from Circulating Liquid Tank Feature 1 Easy to take out from the tank by attaching a chain or string to the hook hole of the hinge Feature 2 Not only precipitation, but also floating sludge can be recovered