KSC Type Spiral Magnet Conveyor Large Scale Series

Caution
Product Description
[Features]
· Almost no maintenance is required because of a simple structure.
· A mechanically movable (rotating) part is housed in a closed cylinder, so no risk of contact failure.
· Excellent processing capacity and maintains high transport efficiency.
· Good separation of oil droplets because of the change in the attitude of chips, etc., due to spiral sliding movement.
· No oil accumulation in structure, ideal of natural dripping and excellent liquid recovery rate.
· Only a small amount of power is used for the rotary drive and the main body of a function is a permanent magnet.
· With a waterproof function and chips can be collected from a liquid.
[Application]
· The product can be widely used as a means of conveying chips discharged during processing in machine tools between the carrying out and collection outside the machine. At this time, in the case of oily debris, the oil can be removed by natural dripping over the course of a route.
· In particular, the product is suitable for conveying cutting gear chips and chips from end mills, milling machine cutters, etc.
· The product can also be applied to continuous transfer of granular parts.