1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stand-Attached Magnet Bar

KAN MAGNET TOOL

Stand-Attached Magnet Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,222.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated stand is included for the bar magnet, making installation easy.

 
Part Number
KGM-S20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,222.40

KAN MAGNET TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Rod Surface Magnetic Density(T) 0.13(1300G) Width(mm) 170
Height(mm) 54 Depth(mm) 60 Diameter(mm) 25
Total length(mm) 194 Mass(kg) Approx. 0.6 Surface (Exterior Material) SUS304
Remark Operating Temperature 60°C or Lower, Can Be Used in Liquid (Excluding Non-Neutral Chemicals) Use For Discharging Iron from Liquids Such as in Electric Discharge Machines, Septic Tanks and Flow Paths Features When soaking in liquid, by packing in a vinyl bag in advance, the stuck iron powder can be separated and recovered easily

Please check the type/dimensions/specifications of the part KGM-S20 in the Stand-Attached Magnet Bar series.