1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Square Shaped Magnetic Rod (KGM-H30)

KAN MAGNET TOOL

High Strength Square Shaped Magnetic Rod (KGM-H30)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A magnetic rod used in a strong grid type magnet (KGM-HC).

 
Part Number
KGM-H30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTotal length
(mm)
Mass
(kg)

฿ 17,676.00

฿ 13,433.76

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 2950.9

Loading...

  1. 1

Basic Information

Product Model Magnet Rod Surface Magnetic Density(T) 0.32(3200G) Corner Side(mm) 22
Surface (Exterior Material) SUS304 Remark Upper Operating Temperature Limit: 60°C, Tap Hole: M5, Depth: 6 mm (Both Ends) Use Used for raw powder/granule deferrization in particulate technology / chemical industries
Feature 1 Has a square shape and has screw holes at both ends for mounting Feature 2 Exterior coating is stainless steel Mounting Part Tap Hole 2-M5 Depth 6

Please check the type/dimensions/specifications of the part KGM-H30 in the High Strength Square Shaped Magnetic Rod series.

Products with similar specification

Part Number
KGM-H20
KGM-H25
KGM-H35
KGM-H40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTotal length
(mm)
Mass
(kg)

฿ 14,012.73

1 Piece(s) 40 Day(s) 1950.6

฿ 17,430.64

1 Piece(s) 40 Day(s) 2450.75

฿ 24,268.01

1 Piece(s) 40 Day(s) 3451.1

฿ 27,883.38

1 Piece(s) 40 Day(s) 3951.2