1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KGM Type Grid Magnet

KGM Type Grid Magnet
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,961.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lattice shape for effective iron removal.
· Easy to mount and has a wide range of applications.
· Two-stage system with even higher iron removal recovery capacity available.
[Application]
· Combined with strong permanent magnets, it is a must-have equipment for removing iron from powder/granular raw material from industries and chemical industries, for improving work efficiency.

 
Part Number
KGM-2020SALE
KGM-2025SALE
KGM-2525SALE
KGM-2530SALE
KGM-3030SALE
KGM-3040SALE
KGM-4040SALE
KGM-4050SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProcessing Amount Size: L
(mm)
Size: B
(mm)
Mass
(kg)
Magnet Rod Apparatus Quantity
(Pieces)

฿ 15,961.00

฿ 12,128.76

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 6㎥/h2002003.54

฿ 19,670.00

฿ 14,949.20

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 8㎥/h2502004.24

฿ 23,870.00

฿ 18,141.20

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 10㎥/h2502505.05

฿ 29,260.00

฿ 22,237.60

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 12㎥/h3002505.65

฿ 33,390.00

฿ 25,376.40

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 14㎥/h3003006.76

฿ 43,820.00

฿ 33,303.20

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 18㎥/h4003009.06

฿ 51,941.00

฿ 39,475.16

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 24㎥/h40040011.08

฿ 58,905.00

฿ 44,767.80

KAN MAGNET TOOL 1 Piece(s) 71 Day(s) 30㎥/h50040013.18

Loading...

  1. 1

Basic Information

Product Model Other Magnet Choose Articles Surface Magnetic Density(T) 0.13(1300G) Surface (Exterior Material) SUS304
Style 1-stage Use Integrated with a powerful permanent magnet that is essential for improving workability when removing iron from powder or particle raw materials. Features Easy to mount and wide usage