1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide / C-Coat End Mill, Medium Blade Length 4-Flute HESM4□□□-C

Carbide / C-Coat End Mill, Medium Blade Length 4-Flute HESM4□□□-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "Standard/Alteration classification" of the narrowing conditions.

C (Century) coated

 
Part Number
HESM4030-C
HESM4050-C
HESM4060-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)

฿ 3,033.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 31550

฿ 3,683.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 52053

฿ 3,972.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 20 Day(s) 62060

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating C Coating Shank diameter (d)(mm) 6 Machining Application Side Surface
Blade tip shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.02