1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide, C-Coat End Mill, Long Flute Length, 2-Flute, HESL2□□□-C [Alteration Supported Product]

HCT SOLID CARBIDE END MILLS

Carbide, C-Coat End Mill, Long Flute Length, 2-Flute, HESL2□□□-C [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Carbide square end mill made of fine-grained carbide with excellent bending strength and thermal shock-resistance.
[Features]
· A general-purpose end mill series that is coated with carbide to improve reliability in the wet machining of mild steel.
·

 
Part Number
HESL2160-C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,550.00

฿ 17,240.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 16 work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Aluminum / Titanium / Copper Blade length (ℓ)(mm) 70
Number of flutes(sheet) 2 Type Square Coating C Coating
Shank diameter (d)(mm) 16 Overall Length (L)(mm) 125 Machining Application Side Surface
Blade tip shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°) Flute Diameter Tolerance(mm) 0~-0.025

Please check the type/dimensions/specifications of the part HESL2160-C in the Carbide, C-Coat End Mill, Long Flute Length, 2-Flute, HESL2□□□-C [Alteration Supported Product] series.