1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Riveter Attachment

MTT ELECTRIC TOOL

Electric Riveter Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,543.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Riveting can be carried out simply using forward/reverse rotation of an impact driver and drill driver.
· 2.4, 3.2, 4.0, 4.8 mm rivets can be caulked. (4.8 mm stainless steel not possible)

Part Number
D-20105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,543.20

MTT ELECTRIC TOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Usable Rivet Shaft Diameter(mm) 2.4/3.2/4.0/4.8 Usable Power Tools Drill screwdriver, impact screwdriver (80 N·m tightening torque or more) Body Shaft Diameter Hexagonal Shaft Subtense 6.35 mm
Usable Rivet Material Aluminum/Steel/Copper/Stainless Steel Set Content Nose Piece: 2.4 mm, 3.2 mm, 4.0 mm, 4.8 mm 1 Unit Each / Pilot Hole for Rivet: 2.0 mm, 3.3 mm, 4.2 mm, 5.0 mm 1 Unit Each / Trial Aluminum Rivets 5 Units Each Size / Exclusive Storage Bag / Wrench / Hex Shaft Pin

Please check the type/dimensions/specifications of the part D-20105 in the Electric Riveter Attachment series.