1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Tip Saw, Tip Saw for Stainless Steel

TNT METAL SAWS

Dry Tip Saw, Tip Saw for Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,818.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a chip saw that supports dry cutters and chip saw cutting machines for steel.
· It generates fewer sparks and low noise.
· Tough brazing and remarkable blade shape enable high-speed and also dry cutting.
[Applications]
· For cutting of materials such as thin shaped steel, lined pipes, gas pipes, conduits and round and square steel pipes.

Part Number
DTS305-2.2-25.4-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,818.60

TNT METAL SAWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Work Material Stainless Chip Carbide Cutting Performance (Stainless)(mm) 6
Outside Diameter(mm) 305 Blade Thickness(mm) 2.2 Number of Cutting Teeth(P) 80
Hole Diameter(mm) 25.4 Maximum Operating Rotational Speed(rpm) 1500 Use For cutting thin steel, lining pipes, gas pipes, conduits, round and square steel pipes
Material Properties Base Metal: Tool Steel / Tip: Tungsten Carbide

Please check the type/dimensions/specifications of the part DTS305-2.2-25.4-80 in the Dry Tip Saw, Tip Saw for Stainless Steel series.