(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tight Box (Square)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 258.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
250027
250089
250140
250263
250386
250447
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(l)
Diameter
(mm)
Depth
(mm)
Height
(mm)
Body / Option Trusco Code Mass
(g)
Amount Of Content

฿ 258.00

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 0.26 120 98 52 330-0676 90 1 pc.

฿ 331.00

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 0.40 138 109 58 330-0684 120 1 pc.

฿ 382.00

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 0.59 159 122 63 330-0692 148 1 pc.

฿ 495.00

KITCHEN CASES 1 Piece(s) 1 Day(s) 1.1 ~ 2.0 1.20 210 150 76 330-0706 244 1 pc.

฿ 690.00

KITCHEN CASES 1 Piece(s) 1 Day(s) 2.1 ~ 3.0 2.70 257 190 92 330-0714 398 1 pc.

฿ 990.00

KITCHEN CASES 1 Piece(s) 12 Day(s) 5.1 ~ 10.0 5.60 324 234 114 330-0722 644 1 pc.

Basic Specifications

  • Type Details
    Square shape
  • Upper Temperature Limit(°C)
    Body: -20 to 70, Lid: -20 to 80
  • Amount Of Content
    1 pc.
Part Number
250027
250089
250140
250263
250386
250447
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(l)
Diameter
(mm)
Depth
(mm)
Height
(mm)
Body / Option Trusco Code Mass
(g)
Amount Of Content

฿ 258.00

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 0.26 120 98 52 330-0676 90 1 pc.

฿ 331.00

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 0.40 138 109 58 330-0684 120 1 pc.

฿ 382.00

KITCHEN CASES 1 Piece(s) 1 Day(s) ~ 1.0 0.59 159 122 63 330-0692 148 1 pc.

฿ 495.00

KITCHEN CASES 1 Piece(s) 1 Day(s) 1.1 ~ 2.0 1.20 210 150 76 330-0706 244 1 pc.

฿ 690.00

KITCHEN CASES 1 Piece(s) 1 Day(s) 2.1 ~ 3.0 2.70 257 190 92 330-0714 398 1 pc.

฿ 990.00

KITCHEN CASES 1 Piece(s) 12 Day(s) 5.1 ~ 10.0 5.60 324 234 114 330-0722 644 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stainless steel stopper(2 to 4 places) is attached.
●Sealed with silicone rubber packing and can be used.

Materials

●Main Body: Polypropylene(PP)
●Lid: AS Resin
●Packing: Silicone Rubber
●Stopper: Stainless Steel