(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Fish Can Lid

Aluminum Fish Can Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AL-SAKAN-F

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • External Dimensions: Width(mm)
    630
  • External Dimensions: Depth(mm)
    410
  • External Dimensions: Height(mm)
    23
  • Usable Inner Dimensions: Width(mm)
    610
  • Usable Inner Dimensions: Depth(mm)
    390
  • Usable Inner Dimensions: Height(mm)
    20
  • Body / Option
    Option
  • Trusco Code
    280-9524
  • Mass(g)
    930
  • Amount Of Content
    1 pc.
Part Number
AL-SAKAN-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,056.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • External Dimensions: Width(mm)
    630
  • External Dimensions: Depth(mm)
    410
  • External Dimensions: Height(mm)
    23
  • Usable Inner Dimensions: Width(mm)
    610
  • Usable Inner Dimensions: Depth(mm)
    390
  • Usable Inner Dimensions: Height(mm)
    20
  • Body / Option
    Option
  • Trusco Code
    280-9524
  • Mass(g)
    930
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lid for "AL-SAKAN" aluminum fish container.

Specifications of AL-SAKAN-F

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • External Dimensions: Width(mm)
    630
  • External Dimensions: Depth(mm)
    410
  • External Dimensions: Height(mm)
    23
  • Usable Inner Dimensions: Width(mm)
    610
  • Usable Inner Dimensions: Depth(mm)
    390
  • Usable Inner Dimensions: Height(mm)
    20
  • Body / Option
    Option
  • Trusco Code
    280-9524
  • Mass(g)
    930
  • Amount Of Content
    1 pc.
Part Number
AL-SAKAN-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,056.00

ALUMINUM TRAYS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1