(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Fish Can

Aluminum Fish Can

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AL-SAKAN

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • External Dimensions: Width(mm)
    610
  • External Dimensions: Depth(mm)
    390
  • External Dimensions: Height(mm)
    125
  • Usable Inner Dimensions: Width(mm)
    595
  • Usable Inner Dimensions: Depth(mm)
    370
  • Usable Inner Dimensions: Height(mm)
    122
  • Body / Option
    Main Body
  • Trusco Code
    280-9516
  • Mass(g)
    2030
  • Amount Of Content
    1 pc.
Part Number
AL-SAKAN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,350.00

ALUMINUM TRAYS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • External Dimensions: Width(mm)
    610
  • External Dimensions: Depth(mm)
    390
  • External Dimensions: Height(mm)
    125
  • Usable Inner Dimensions: Width(mm)
    595
  • Usable Inner Dimensions: Depth(mm)
    370
  • Usable Inner Dimensions: Height(mm)
    122
  • Body / Option
    Main Body
  • Trusco Code
    280-9516
  • Mass(g)
    2030
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With handles for convenient carrying.
[Applications]
· Container for transporting and storing marine products, etc.

* Caution*
This product is the main body only. The lid needs to be ordered separately.

Specifications of AL-SAKAN

  • Product Type
    Aluminum Tray
  • Material
    Aluminum
  • External Dimensions: Width(mm)
    610
  • External Dimensions: Depth(mm)
    390
  • External Dimensions: Height(mm)
    125
  • Usable Inner Dimensions: Width(mm)
    595
  • Usable Inner Dimensions: Depth(mm)
    370
  • Usable Inner Dimensions: Height(mm)
    122
  • Body / Option
    Main Body
  • Trusco Code
    280-9516
  • Mass(g)
    2030
  • Amount Of Content
    1 pc.
Part Number
AL-SAKAN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,350.00

ALUMINUM TRAYS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1