(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot-Water Pot

Hot-Water Pot

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MAU-22G

  • Product Type
    Other
  • Material
    Stainless Steel
  • Capacity(L)
    2.7
  • Size (Denomination)
    22cm
  • External Dimensions: Height(mm)
    93
  • Major Diameter(mm)
    220
  • Usable Inner Dimensions: Height(mm)
    91
  • Inner Diameter(mm)
    205
  • Body / Option
    Main Body
  • Trusco Code
    311-2560
  • Mass(g)
    410
  • Amount Of Content
    1 pc.
Part Number
MAU-22G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,903.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Material
    Stainless Steel
  • Capacity(L)
    2.7
  • Size (Denomination)
    22cm
  • External Dimensions: Height(mm)
    93
  • Major Diameter(mm)
    220
  • Usable Inner Dimensions: Height(mm)
    91
  • Inner Diameter(mm)
    205
  • Body / Option
    Main Body
  • Trusco Code
    311-2560
  • Mass(g)
    410
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Anti-slip rubber on underside.
· Scratch-resistant and hygienic.

Specifications of MAU-22G

  • Product Type
    Other
  • Material
    Stainless Steel
  • Capacity(L)
    2.7
  • Size (Denomination)
    22cm
  • External Dimensions: Height(mm)
    93
  • Major Diameter(mm)
    220
  • Usable Inner Dimensions: Height(mm)
    91
  • Inner Diameter(mm)
    205
  • Body / Option
    Main Body
  • Trusco Code
    311-2560
  • Mass(g)
    410
  • Amount Of Content
    1 pc.
Part Number
MAU-22G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,903.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1