(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mixing Bowl Inner Diameter (mm) 150 – 600

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of MK-21

  • Product Type
    Bowl
  • Material
    Stainless Steel
  • Size (Bore)
    21 cm
  • Capacity(L)
    2.2
  • External Dimensions: Height(mm)
    84
  • Major Diameter(mm)
    230
  • Usable Inner Dimensions: Height(mm)
    82
  • Inner Diameter(mm)
    210
  • Body / Option
    Main Body
  • Trusco Code
    279-3245
  • Mass(g)
    290
  • Amount Of Content
    1 pc.
Part Number
MK-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Bore) Capacity
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 618.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 21 cm 2.2 84 230 82 210 279-3245 290 1 pc.

Basic Specifications

Specifications of MK-21

  • Product Type
    Bowl
  • Material
    Stainless Steel
  • Size (Bore)
    21 cm
  • Capacity(L)
    2.2
  • External Dimensions: Height(mm)
    84
  • Major Diameter(mm)
    230
  • Usable Inner Dimensions: Height(mm)
    82
  • Inner Diameter(mm)
    210
  • Body / Option
    Main Body
  • Trusco Code
    279-3245
  • Mass(g)
    290
  • Amount Of Content
    1 pc.
Part Number
MK-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Bore) Capacity
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 618.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 21 cm 2.2 84 230 82 210 279-3245 290 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1