(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Lunch Pan

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KB-901

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Size (Food Supply Tray)
    With Handle
  • External Dimensions: Width(mm)
    610
  • External Dimensions: Depth(mm)
    385
  • External Dimensions: Height(mm)
    130
  • Usable Inner Dimensions: Width(mm)
    590
  • Usable Inner Dimensions: Depth(mm)
    362
  • Usable Inner Dimensions: Height(mm)
    130
  • Body / Option
    Main Body
  • Trusco Code
    500-6392
  • Mass(g)
    2880
  • Amount Of Content
    1 pc.
Part Number
KB-901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,957.01

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) With Handle 610 385 130 362 130 500-6392 2880 1 pc.

Basic Specifications

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Usable Inner Dimensions: Width(mm)
    590
  • Body / Option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

Stainless steel hotel pan optimal for holding food.
[Features]
· Optimal for storing food or keeping it cool.
[Applications]
· Optimal for high-volume cooking and transport in food factories, etc.

Specifications of KB-901

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Size (Food Supply Tray)
    With Handle
  • External Dimensions: Width(mm)
    610
  • External Dimensions: Depth(mm)
    385
  • External Dimensions: Height(mm)
    130
  • Usable Inner Dimensions: Width(mm)
    590
  • Usable Inner Dimensions: Depth(mm)
    362
  • Usable Inner Dimensions: Height(mm)
    130
  • Body / Option
    Main Body
  • Trusco Code
    500-6392
  • Mass(g)
    2880
  • Amount Of Content
    1 pc.
Part Number
KB-901
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 5,957.01

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) With Handle 610 385 130 362 130 500-6392 2880 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1