(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18-8 Super Deluxe Pan (Unit Type) (SH-1362SW)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-1362SW
SH-1364SW
SH-1366SW
SH-1442SW
SH-1444SW
SH-1446SW
SH-1522SW
SH-1524SW
SH-1526SW
SH-1528SW
SH-1632SW
SH-1634SW
SH-1636SW
SH-1638SW
SH-1872SW
SH-1874SW
SH-1876SW
SH-1878SW
SH-1912SW
SH-1914SW
SH-1916SW
SH-1918SW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 722.04

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/6 size 1/6 X 2 1/2 inch 176 162 65 152 140 64 500-7852 270 1 pc.

฿ 1,125.10

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/6 size 1/6 X 4 inch 176 162 100 152 140 99 500-7917 340 1 pc.

฿ 1,662.59

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/6 size 1/6 X 6 inch 176 162 150 152 140 149 500-7976 600 1 pc.

฿ 907.76

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/4 size 1/4 X 2 1/2 inch 264 162 65 240 137 64 500-7844 410 1 pc.

฿ 1,480.00

STAINLESS STEEL PANS 5 Piece(s) 8 Day(s) 1/4 size 1/4 X 4 inch 264 162 100 240 137 99 500-7909 550 1 pc.

฿ 2,190.38

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/4 size 1/4 X 6 inch 264 162 150 240 137 149 500-7968 710 1 pc.

฿ 1,448.75

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/2 size 1/2 X 2 1/2 inch 325 265 65 300 240 64 500-7828 770 1 pc.

฿ 1,894.15

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/2 size 1/2 X 4 inch 325 265 100 300 240 99 500-7887 920 1 pc.

฿ 3,063.39

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/2 size 1/2 X 6 inch 325 265 150 300 240 149 500-7941 1120 1 pc.

฿ 6,092.24

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) 1/2 size 1/2 X 8 inch 325 265 200 300 240 199 500-8000 1380 1 pc.

฿ 1,153.39

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/3 size 1/3 X 2 1/2 inch 324 176 65 300 154 64 500-7836 560 1 pc.

฿ 1,704.58

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) 1/3 size 1/3 X 4 inch 324 176 100 300 154 99 500-7895 740 1 pc.

฿ 2,491.30

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/3 size 1/3 X 6 inch 324 176 150 300 154 149 500-7950 1000 1 pc.

฿ 4,823.56

STAINLESS STEEL PANS 1 Piece(s) 20 Day(s) 1/3 size 1/3 X 8 inch 324 176 200 300 154 199 500-8018 1260 1 pc.

฿ 1,786.06

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 2/3 size 2/3 x 2 1/2 inch 352 325 65 326 300 64 500-7810 1040 1 pc.

฿ 2,194.92

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 2/3 size 2/3 X 4 inch 352 325 100 326 300 99 500-7879 1280 1 pc.

฿ 3,975.10

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 2/3 size 2/3 X 6 inch 352 325 150 326 300 149 500-7933 1620 1 pc.

฿ 7,321.26

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 2/3 size 2/3 X 8 inch 352 325 200 326 300 199 500-7992 1770 1 pc.

฿ 2,264.01

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/1 size 1/1 X 2 1/2 inch 530 325 65 502 297 64 500-7801 1500 1 pc.

฿ 3,038.98

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/1 size 1/1 X 4 inch 530 325 100 502 297 99 500-7861 1810 1 pc.

฿ 4,585.17

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/1 size 1/1 X 6 inch 530 325 150 502 297 149 500-7925 1990 1 pc.

฿ 8,232.21

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/1 size 1/1 X 8 inch 530 325 200 502 297 199 500-7984 2430 1 pc.

Basic Specifications

Product Description

Stainless steel hotel pans.
[Features]
· Manufactured using a fractional sizing system that makes them easy to organize.

Part Number
SH-1362SW
SH-1364SW
SH-1366SW
SH-1442SW
SH-1444SW
SH-1446SW
SH-1522SW
SH-1524SW
SH-1526SW
SH-1528SW
SH-1632SW
SH-1634SW
SH-1636SW
SH-1638SW
SH-1872SW
SH-1874SW
SH-1876SW
SH-1878SW
SH-1912SW
SH-1914SW
SH-1916SW
SH-1918SW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Size (Denomination) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions: Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 722.04

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/6 size 1/6 X 2 1/2 inch 176 162 65 152 140 64 500-7852 270 1 pc.

฿ 1,125.10

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/6 size 1/6 X 4 inch 176 162 100 152 140 99 500-7917 340 1 pc.

฿ 1,662.59

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/6 size 1/6 X 6 inch 176 162 150 152 140 149 500-7976 600 1 pc.

฿ 907.76

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/4 size 1/4 X 2 1/2 inch 264 162 65 240 137 64 500-7844 410 1 pc.

฿ 1,480.00

STAINLESS STEEL PANS 5 Piece(s) 8 Day(s) 1/4 size 1/4 X 4 inch 264 162 100 240 137 99 500-7909 550 1 pc.

฿ 2,190.38

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/4 size 1/4 X 6 inch 264 162 150 240 137 149 500-7968 710 1 pc.

฿ 1,448.75

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/2 size 1/2 X 2 1/2 inch 325 265 65 300 240 64 500-7828 770 1 pc.

฿ 1,894.15

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/2 size 1/2 X 4 inch 325 265 100 300 240 99 500-7887 920 1 pc.

฿ 3,063.39

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/2 size 1/2 X 6 inch 325 265 150 300 240 149 500-7941 1120 1 pc.

฿ 6,092.24

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) 1/2 size 1/2 X 8 inch 325 265 200 300 240 199 500-8000 1380 1 pc.

฿ 1,153.39

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/3 size 1/3 X 2 1/2 inch 324 176 65 300 154 64 500-7836 560 1 pc.

฿ 1,704.58

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) 1/3 size 1/3 X 4 inch 324 176 100 300 154 99 500-7895 740 1 pc.

฿ 2,491.30

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/3 size 1/3 X 6 inch 324 176 150 300 154 149 500-7950 1000 1 pc.

฿ 4,823.56

STAINLESS STEEL PANS 1 Piece(s) 20 Day(s) 1/3 size 1/3 X 8 inch 324 176 200 300 154 199 500-8018 1260 1 pc.

฿ 1,786.06

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 2/3 size 2/3 x 2 1/2 inch 352 325 65 326 300 64 500-7810 1040 1 pc.

฿ 2,194.92

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 2/3 size 2/3 X 4 inch 352 325 100 326 300 99 500-7879 1280 1 pc.

฿ 3,975.10

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 2/3 size 2/3 X 6 inch 352 325 150 326 300 149 500-7933 1620 1 pc.

฿ 7,321.26

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 2/3 size 2/3 X 8 inch 352 325 200 326 300 199 500-7992 1770 1 pc.

฿ 2,264.01

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/1 size 1/1 X 2 1/2 inch 530 325 65 502 297 64 500-7801 1500 1 pc.

฿ 3,038.98

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/1 size 1/1 X 4 inch 530 325 100 502 297 99 500-7861 1810 1 pc.

฿ 4,585.17

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 1/1 size 1/1 X 6 inch 530 325 150 502 297 149 500-7925 1990 1 pc.

฿ 8,232.21

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) 1/1 size 1/1 X 8 inch 530 325 200 502 297 199 500-7984 2430 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1