(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
K02700000370 |
K02700000375 |
K02700000380 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Size (Square Tray) | Size (Food Supply Tray) | Size (Denomination) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Compatible Body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,772.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 19 Day(s) | Square Tray | 6 Pieces | - | - | 491 | 351 | 10 | 392-8446 | 880 | K02700000350、K02700000410、K02700000950 | 1 pc. | ||
฿ 1,621.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | Square Tray | 8 Pieces | - | - | 416 | 305 | 10 | 404-2298 | 660 | K02700000420、K02700000960 | 1 pc. | ||
฿ 1,448.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 14 Day(s) | Square Tray | 10 Pieces | - | - | 360 | 273 | 10 | 392-8454 | 525 | K02700000360、K02700000430、K02700000970 | 1 pc. |
[Features]
· Lid for antibacterial stainless steel hotel pan series.
· Demonstrates an excellent antibacterial effect against E. coli, Staphylococcus aureus and hospital-acquired MRSA, etc. adhering to the surface.
· The material is antibacterial stainless steel, which means that it is not vulnerable to peeling or wear, unlike products with a coating of fluorine or silicon, etc.
· This antibacterial action is safe, using the effect of copper ions.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities and nursing homes for the elderly.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
· In antibacterial stainless steel products, the antibacterial effect only works on bacteria adhering to the metal surface. It cannot be used to purify water or to sterilize the food itself.
· If the surface of the product is soiled, or acquires a film of grease, its antibacterial power will decrease. When caring for the product, wash it well.
· Never place the product on direct heat, and never heat it while empty.
Part Number |
---|
K02700000370 |
K02700000375 |
K02700000380 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Size (Square Tray) | Size (Food Supply Tray) | Size (Denomination) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Compatible Body | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,772.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 19 Day(s) | Square Tray | 6 Pieces | - | - | 491 | 351 | 10 | 392-8446 | 880 | K02700000350、K02700000410、K02700000950 | 1 pc. | ||
฿ 1,621.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | Square Tray | 8 Pieces | - | - | 416 | 305 | 10 | 404-2298 | 660 | K02700000420、K02700000960 | 1 pc. | ||
฿ 1,448.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 14 Day(s) | Square Tray | 10 Pieces | - | - | 360 | 273 | 10 | 392-8454 | 525 | K02700000360、K02700000430、K02700000970 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?