(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antibacterial stainless steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 566.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K02700000310
K02700000330
K02700000350
K02700000360
K02700000390
K02700000400
K02700000410
K02700000420
K02700000430
K02700000440
K02700000450
K02700000460
K02700000470
K02700000480
K02700000490
K02700000500
K02700000510
K02700000520
K02700000530
K02700000540
K02700000550
K02700000560
K02700000570
K02700000580
K02700000590
K02700000600
K02700000610
K02700000620
K02700000630
K02700000640
K02700000650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size (Square Tray) Size (Deep Set Tray) Size (Cake Tray) Size (Food Supply Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,887.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Food Tray - - - With Handle 615 387 131 590 364 130.2 392-8390 2880 1 pc.

฿ 8,507.06

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Food Tray - - - Transporting Type 603 382 135 591 371 134.3 392-8403 3020 1 pc.

฿ 3,864.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 6 Pieces - - - 483 344 102 463 323 101.4 392-8420 1580 1 pc.

฿ 2,416.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 10 Pieces - - - 350 265 85 329 246 84.4 392-8438 930 1 pc.

฿ 5,685.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 3 Pieces - - - 590 427 111 563 401 110.3 404-2301 2140 1 pc.

฿ 5,157.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 4 Pieces - - - 587 372 89 559 346 88.3 404-2310 1720 1 pc.

฿ 3,296.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 6 Pieces - - - 480 341 82 460 324 81.3 392-8462 1250 1 pc.

฿ 2,416.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 8 Pieces - - - 407 297 65 388 280 64.4 392-8471 760 1 pc.

฿ 1,931.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 10 Pieces - - - 350 264 60 333 247 59.4 392-8489 600 1 pc.

฿ 1,621.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 12 Pieces - - - 319 254 52 303 237 51.4 392-8497 510 1 pc.

฿ 1,325.00

STAINLESS STEEL PANS 1 Piece(s) 10 Day(s) Square Tray 15 Pieces - - - 292 228 51 280 216 50.5 392-8501 350 1 pc.

฿ 1,134.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 18 Pieces - - - 268 209 43 260 201 42.5 392-8519 310 1 pc.

฿ 832.51

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 21 Pieces - - - 241 197 36 232 182 35.5 392-8527 240 1 pc.

฿ 729.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Square Tray Cabinet - - - 209 169 28 200 160 27.5 392-8535 160 1 pc.

฿ 566.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Square Tray Card Sized - - - 157 127 25 150 121 24.5 392-8543 100 1 pc.

฿ 1,011.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 1 - - 171 131 68 159 120 67.5 392-8551 190 1 pc.

฿ 1,134.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 2 - - 191 137 73 181 127 72.5 392-8560 210 1 pc.

฿ 1,285.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 3 - - 210 151 74 201 142.5 73.5 392-8578 260 1 pc.

฿ 1,529.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 4 - - 225 171 76 216 161.5 75.4 392-8586 360 1 pc.

฿ 1,931.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 5 - - 265 187 77 255 176 76.4 392-8594 440 1 pc.

฿ 2,258.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Deep Combination Tray - No. 6 - - 299 204 80 284 189 79.3 392-8608 610 1 pc.

฿ 2,658.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Deep Combination Tray - No. 7 - - 330 231 85 313 213 84.3 392-8616 745 1 pc.

฿ 2,973.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Deep Combination Tray - No. 8 - - 349 244 86 333 227 85.3 392-8624 800 1 pc.

฿ 3,145.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Deep Combination Tray - No. 9 - - 367 261 90 352 245 89.3 392-8632 905 1 pc.

฿ 811.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Cake Tray - - 9 Inches - 222 156 16 211 147.5 15.5 392-8641 165 1 pc.

฿ 864.73

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Cake Tray - - 10 Inches - 262 177 17 251 166 16.5 392-8659 210 1 pc.

฿ 1,215.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Cake Tray - - 11 Inches - 286 205 19 276 197 18.5 392-8667 270 1 pc.

฿ 1,285.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Cake Tray - - 12 Inches - 324 227 19.5 312 217 18.9 392-8675 415 1 pc.

฿ 1,772.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Cake Tray - - 14 Inches - 352 257 19.5 341 248 18.8 392-8683 575 1 pc.

฿ 2,012.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Cake Tray - - 15 Inches - 383 284 21 378 272 20.3 392-8691 675 1 pc.

฿ 2,567.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Cake Tray - - 16 Inches - 423 343 22 410 330 21.3 392-8705 900 1 pc.

Basic Specifications

Product Description

A tray that is ideal for sites with strict hygiene management such as that of food-related products required under ISO15161 / 22000 or HACCP.
[Features]
·An antibacterial school lunch tray with a handle.
·Antibacterial stainless steel products have antibacterial properties due to the effect of copper ions.
[Applications]
·In the antibacterial stainless steel series, the material itself exhibits antibacterial properties.
·Ideal for sites with strict hygiene control.

Part Number
K02700000310
K02700000330
K02700000350
K02700000360
K02700000390
K02700000400
K02700000410
K02700000420
K02700000430
K02700000440
K02700000450
K02700000460
K02700000470
K02700000480
K02700000490
K02700000500
K02700000510
K02700000520
K02700000530
K02700000540
K02700000550
K02700000560
K02700000570
K02700000580
K02700000590
K02700000600
K02700000610
K02700000620
K02700000630
K02700000640
K02700000650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Size (Square Tray) Size (Deep Set Tray) Size (Cake Tray) Size (Food Supply Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,887.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Food Tray - - - With Handle 615 387 131 590 364 130.2 392-8390 2880 1 pc.

฿ 8,507.06

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Food Tray - - - Transporting Type 603 382 135 591 371 134.3 392-8403 3020 1 pc.

฿ 3,864.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 6 Pieces - - - 483 344 102 463 323 101.4 392-8420 1580 1 pc.

฿ 2,416.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 10 Pieces - - - 350 265 85 329 246 84.4 392-8438 930 1 pc.

฿ 5,685.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 3 Pieces - - - 590 427 111 563 401 110.3 404-2301 2140 1 pc.

฿ 5,157.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 4 Pieces - - - 587 372 89 559 346 88.3 404-2310 1720 1 pc.

฿ 3,296.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 6 Pieces - - - 480 341 82 460 324 81.3 392-8462 1250 1 pc.

฿ 2,416.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 8 Pieces - - - 407 297 65 388 280 64.4 392-8471 760 1 pc.

฿ 1,931.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 10 Pieces - - - 350 264 60 333 247 59.4 392-8489 600 1 pc.

฿ 1,621.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 12 Pieces - - - 319 254 52 303 237 51.4 392-8497 510 1 pc.

฿ 1,325.00

STAINLESS STEEL PANS 1 Piece(s) 10 Day(s) Square Tray 15 Pieces - - - 292 228 51 280 216 50.5 392-8501 350 1 pc.

฿ 1,134.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Square Tray 18 Pieces - - - 268 209 43 260 201 42.5 392-8519 310 1 pc.

฿ 832.51

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Square Tray 21 Pieces - - - 241 197 36 232 182 35.5 392-8527 240 1 pc.

฿ 729.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Square Tray Cabinet - - - 209 169 28 200 160 27.5 392-8535 160 1 pc.

฿ 566.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Square Tray Card Sized - - - 157 127 25 150 121 24.5 392-8543 100 1 pc.

฿ 1,011.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 1 - - 171 131 68 159 120 67.5 392-8551 190 1 pc.

฿ 1,134.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 2 - - 191 137 73 181 127 72.5 392-8560 210 1 pc.

฿ 1,285.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 3 - - 210 151 74 201 142.5 73.5 392-8578 260 1 pc.

฿ 1,529.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 4 - - 225 171 76 216 161.5 75.4 392-8586 360 1 pc.

฿ 1,931.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Deep Combination Tray - No. 5 - - 265 187 77 255 176 76.4 392-8594 440 1 pc.

฿ 2,258.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Deep Combination Tray - No. 6 - - 299 204 80 284 189 79.3 392-8608 610 1 pc.

฿ 2,658.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Deep Combination Tray - No. 7 - - 330 231 85 313 213 84.3 392-8616 745 1 pc.

฿ 2,973.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Deep Combination Tray - No. 8 - - 349 244 86 333 227 85.3 392-8624 800 1 pc.

฿ 3,145.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Deep Combination Tray - No. 9 - - 367 261 90 352 245 89.3 392-8632 905 1 pc.

฿ 811.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Cake Tray - - 9 Inches - 222 156 16 211 147.5 15.5 392-8641 165 1 pc.

฿ 864.73

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) Cake Tray - - 10 Inches - 262 177 17 251 166 16.5 392-8659 210 1 pc.

฿ 1,215.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Cake Tray - - 11 Inches - 286 205 19 276 197 18.5 392-8667 270 1 pc.

฿ 1,285.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Cake Tray - - 12 Inches - 324 227 19.5 312 217 18.9 392-8675 415 1 pc.

฿ 1,772.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Cake Tray - - 14 Inches - 352 257 19.5 341 248 18.8 392-8683 575 1 pc.

฿ 2,012.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) Cake Tray - - 15 Inches - 383 284 21 378 272 20.3 392-8691 675 1 pc.

฿ 2,567.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Cake Tray - - 16 Inches - 423 343 22 410 330 21.3 392-8705 900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1