(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECO Clean Food Serving Vat Lid

ECO Clean Food Serving Vat Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of E01400001920

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Size (Food Supply Tray)
    Lid
  • External Dimensions: Width(mm)
    626
  • External Dimensions: Depth(mm)
    403
  • External Dimensions: Height(mm)
    13
  • Body / Option
    Option
  • Trusco Code
    404-2115
  • Mass(g)
    1500
  • Compatible Body
    E01400001890、E01400001891、E01400001892、E01400001900
  • Specifications
    Stainless steel (SUS304) with an inorganic hydrophilic baked coating
  • Amount Of Content
    1 pc.
Part Number
E01400001920
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,883.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Size (Food Supply Tray)
    Lid
  • External Dimensions: Width(mm)
    626
  • External Dimensions: Depth(mm)
    403
  • External Dimensions: Height(mm)
    13
  • Body / Option
    Option
  • Trusco Code
    404-2115
  • Mass(g)
    1500
  • Compatible Body
    E01400001890、E01400001891、E01400001892、E01400001900
  • Specifications
    Stainless steel (SUS304) with an inorganic hydrophilic baked coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lid for ECO Clean series school lunch hotel pan.
· Can be washed clean with water, saving on detergent, and reducing the volume of water required for rinsing.
· Eco-friendly, helping conserve rivers, lakes and oceans.
· Antibacterial and therefore hygienically sound.
· Can be stacked with the lid on.
· Grease, etc., is easier to wash off, reducing the staff workload and simultaneously keeping down costs.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities and nursing homes for the elderly.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
The care instructions below must be strictly observed. The actions described will cause the coating to deteriorate.
· Never place the product on direct heat, and never heat it while empty.
· Do not leave in boiling liquid.
· Do not clean using any cleaning implement or appliance other than a sponge scourer.
· Do not use a strongly alkaline detergent.
· Do not clean in an autoclave or other industrial dishwasher with high steam pressure.
· Do not leave to soak in detergent.

Specifications of E01400001920

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Size (Food Supply Tray)
    Lid
  • External Dimensions: Width(mm)
    626
  • External Dimensions: Depth(mm)
    403
  • External Dimensions: Height(mm)
    13
  • Body / Option
    Option
  • Trusco Code
    404-2115
  • Mass(g)
    1500
  • Compatible Body
    E01400001890、E01400001891、E01400001892、E01400001900
  • Specifications
    Stainless steel (SUS304) with an inorganic hydrophilic baked coating
  • Amount Of Content
    1 pc.
Part Number
E01400001920
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,883.00

STAINLESS STEEL PANS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1