(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18-8 School Lunch Tray with Stopper, Portable Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S02200006000

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Size (Food Supply Tray)
    Transporting Type
  • External Dimensions: Width(mm)
    603
  • External Dimensions: Depth(mm)
    382
  • External Dimensions: Height(mm)
    135
  • Usable Inner Dimensions : Width(mm)
    591
  • Usable Inner Dimensions: Depth(mm)
    371
  • Usable Inner Dimensions: Height(mm)
    134
  • Body / Option
    Main Body
  • Trusco Code
    393-8735
  • Mass(g)
    3300
  • Amount Of Content
    1 pc.
Part Number
S02200006000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) Trusco Code Amount Of Content

฿ 8,692.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Transporting Type 393-8735 1 pc.

Basic Specifications

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • External Dimensions: Width(mm)
    603
  • External Dimensions: Depth(mm)
    382
  • External Dimensions: Height(mm)
    135
  • Usable Inner Dimensions : Width(mm)
    591
  • Usable Inner Dimensions: Depth(mm)
    371
  • Usable Inner Dimensions: Height(mm)
    134
  • Body / Option
    Main Body
  • Mass(g)
    3300
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made from stainless steel, this product is very hygienic, retains heat well, and has excellent durability and corrosion resistance.
· Doubling as handles, the clips are each made from a single piece of wire, so they are durable, hard to bend, and rust-resistant.
· Free of joins, and therefore hygienic and easy to clean.
[Applications]
· Transporting, stacking and storing food and ingredients

Specifications of S02200006000

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Size (Food Supply Tray)
    Transporting Type
  • External Dimensions: Width(mm)
    603
  • External Dimensions: Depth(mm)
    382
  • External Dimensions: Height(mm)
    135
  • Usable Inner Dimensions : Width(mm)
    591
  • Usable Inner Dimensions: Depth(mm)
    371
  • Usable Inner Dimensions: Height(mm)
    134
  • Body / Option
    Main Body
  • Trusco Code
    393-8735
  • Mass(g)
    3300
  • Amount Of Content
    1 pc.
Part Number
S02200006000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) Trusco Code Amount Of Content

฿ 8,692.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Transporting Type 393-8735 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1