(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Drum (Plastic Drum)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,933.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKPDC-100L-1-BL
SKPDC-200L-2-BL
SKPDC-200L-8-BL
SKPDO-25L-1-BL
SKPDO-30L-1-BL
SKPDO-60L-1-BL
SKPDO-75L-1-BL
SKPDO-110L-1-GL
SKPDO-120L-1-BL
SKPDO-200L-1-BL SALE
SKPDO-220L-1-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Capacity
(L)
Capacity Details
(L)
Major Diameter
(mm)
Height
(mm)
Handle Trusco Code UN Mark Mass
(kg)
Amount Of Content

฿ 7,915.92

PLASTIC DRUMS 1 Piece(s) 40 Day(s) Close Type 100 ~ 199 100 476 725 NA 459-4088 UN approved 6.5 1 pc.

฿ 9,086.99

PLASTIC DRUMS 1 Piece(s) 40 Day(s) Close Type 200 200 580 925 Available 459-4096 - 10.5 1 pc.

฿ 11,327.31

PLASTIC DRUMS 1 Piece(s) 40 Day(s) Close Type 200 200 586 910 NA 459-4100 UN approved 10.5 1 pc.

฿ 1,933.74

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type ~ 49 25 296 521 NA 342-5207 - 1.84 1 pc.

฿ 2,962.84

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type ~ 49 30 312 502 NA 342-5215 - 1.84 1 pc.

฿ 5,472.29

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 50 ~ 99 60 400 618 Available 342-5223 UN approved 3.7 1 pc.

฿ 6,426.86

PLASTIC DRUMS 1 Piece(s) 12 Day(s) Open Type 50 ~ 99 75 420 698 Available 342-5231 UN approved 4.2 1 pc.

฿ 7,849.03

PLASTIC DRUMS 1 Piece(s) 12 Day(s) Open Type 100 ~ 199 110 464 750 NA 342-5169 UN approved 5.2 1 pc.

฿ 8,000.68

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 100 ~ 199 120 490 792 NA 342-5177 UN approved 6.2 1 pc.

฿ 13,867.68

฿ 12,723.60

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 200 200 580 974 Yes (Body) 342-5185 UN approved 9.85 1 pc.

฿ 11,427.49

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 201 ~ 220 588 977 NA 342-5193 UN approved 9.9 1 pc.

Basic Specifications

  • Body / Option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Excellent chemical resistance and oil resistance.
·It is about half the weight of steel.
·It can also be used with strong acids and strong alkalis.
·Some drums have obtained the UN mark. (UN mark: International standard compliant product for marine transportation of dangerous goods)
[Applications]
·Ideal for powder transportation.

Part Number
SKPDC-100L-1-BL
SKPDC-200L-2-BL
SKPDC-200L-8-BL
SKPDO-25L-1-BL
SKPDO-30L-1-BL
SKPDO-60L-1-BL
SKPDO-75L-1-BL
SKPDO-110L-1-GL
SKPDO-120L-1-BL
SKPDO-200L-1-BL SALE
SKPDO-220L-1-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Capacity
(L)
Capacity Details
(L)
Major Diameter
(mm)
Height
(mm)
Handle Trusco Code UN Mark Mass
(kg)
Amount Of Content

฿ 7,915.92

PLASTIC DRUMS 1 Piece(s) 40 Day(s) Close Type 100 ~ 199 100 476 725 NA 459-4088 UN approved 6.5 1 pc.

฿ 9,086.99

PLASTIC DRUMS 1 Piece(s) 40 Day(s) Close Type 200 200 580 925 Available 459-4096 - 10.5 1 pc.

฿ 11,327.31

PLASTIC DRUMS 1 Piece(s) 40 Day(s) Close Type 200 200 586 910 NA 459-4100 UN approved 10.5 1 pc.

฿ 1,933.74

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type ~ 49 25 296 521 NA 342-5207 - 1.84 1 pc.

฿ 2,962.84

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type ~ 49 30 312 502 NA 342-5215 - 1.84 1 pc.

฿ 5,472.29

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 50 ~ 99 60 400 618 Available 342-5223 UN approved 3.7 1 pc.

฿ 6,426.86

PLASTIC DRUMS 1 Piece(s) 12 Day(s) Open Type 50 ~ 99 75 420 698 Available 342-5231 UN approved 4.2 1 pc.

฿ 7,849.03

PLASTIC DRUMS 1 Piece(s) 12 Day(s) Open Type 100 ~ 199 110 464 750 NA 342-5169 UN approved 5.2 1 pc.

฿ 8,000.68

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 100 ~ 199 120 490 792 NA 342-5177 UN approved 6.2 1 pc.

฿ 13,867.68

฿ 12,723.60

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 200 200 580 974 Yes (Body) 342-5185 UN approved 9.85 1 pc.

฿ 11,427.49

PLASTIC DRUMS 1 Piece(s) 1 Day(s) Open Type 201 ~ 220 588 977 NA 342-5193 UN approved 9.9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in chemicals resistance and oil resistance. 
●Approx. 1/2 the lightness compared with steel. 
●It can also be used for strong acid/strong alkaline.

Specification

●Color:Blue (BL) / Gray (GL)
●SPQ(piece):1

Materials

●Ultra High Molecular Weight Polyethylene

Warning

●Warning that transportation of fluid or liquid dangerous goods may require UN certification.