(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Opened Drum Can (Lever Band Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KD-050L

  • Product Model
    Open Type
  • Capacity(L)
    50 ~ 99
  • Inner Diameter(mm)
    Internal Lever Type
  • Capacity Details(L)
    390
  • Top Board
    482
  • Lever
    50
  • Body / Option
    Flat Lid Without Opening Stopper
  • Main body: option
    Main Body
  • Trusco Code
    291-9150
  • Mass(kg)
    11
  • Amount Of Content
    1 pc.
Part Number
KD-050L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Inner Diameter
(mm)
Capacity Details
(L)
Top Board Lever Trusco Code Mass
(kg)
Amount Of Content

฿ 19,479.00

฿ 17,920.68

DRUMS 1 Piece(s) 12 Day(s) 50 ~ 99 Internal Lever Type 390 482 50 291-9150 11 1 pc.

Basic Specifications

  • Product Model
    Open Type
  • Body / Option
    Flat Lid Without Opening Stopper
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

Drums with excellent corrosion resistance, durability, and cleanliness
[Features]
·lever band type
·Removable Top Lid
·Flat lid without mouth plug
·Inner lever type (External lever type only for KD-020L)
[Applications]
·Storage and transportation of solids, powders, viscous liquids, etc.

Specifications of KD-050L

  • Product Model
    Open Type
  • Capacity(L)
    50 ~ 99
  • Inner Diameter(mm)
    Internal Lever Type
  • Capacity Details(L)
    390
  • Top Board
    482
  • Lever
    50
  • Body / Option
    Flat Lid Without Opening Stopper
  • Main body: option
    Main Body
  • Trusco Code
    291-9150
  • Mass(kg)
    11
  • Amount Of Content
    1 pc.
Part Number
KD-050L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Inner Diameter
(mm)
Capacity Details
(L)
Top Board Lever Trusco Code Mass
(kg)
Amount Of Content

฿ 19,479.00

฿ 17,920.68

DRUMS 1 Piece(s) 12 Day(s) 50 ~ 99 Internal Lever Type 390 482 50 291-9150 11 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1