(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Trigger Nozzle For Tank

Spray Container, Trigger Nozzle For Tank

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TTN-3AN

  • Nozzle
    With nozzle
  • Color
    Orange
  • Width(mm)
    40
  • Depth(mm)
    140
  • Height(mm)
    230
  • Single spray volume(cc)
    1.1
  • Main body: option
    Main Body
  • Trusco Code
    284-5474
  • Mass(g)
    145
  • Material
    Polypropylene (PP)
  • Material: tube
    Polyvinyl Chloride (PVC)
  • Notes
    Cannot use with solvent-based liquid.
  • Amount Of Content
    1 pc.
Part Number
TTN-3AN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 386.32

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Nozzle
    With nozzle
  • Color
    Orange
  • Width(mm)
    40
  • Depth(mm)
    140
  • Height(mm)
    230
  • Single spray volume(cc)
    1.1
  • Main body: option
    Main Body
  • Trusco Code
    284-5474
  • Mass(g)
    145
  • Material
    Polypropylene (PP)
  • Material: tube
    Polyvinyl Chloride (PVC)
  • Notes
    Cannot use with solvent-based liquid.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· It can be used as a liquid sprayer for water-soluble liquids.
· Excellent economic efficiency and durability.
· It can be changed from the mist type to the jet type.
· As it is equipped with a 2 m tube, the adapter can be inserted into a plastic tank or the like and used within a wide range of space from any angle.
· Cone adapter of the tube is ribbed so it is suitable for a container with an opening between 25 and 35 mm.

Specifications of TTN-3AN

  • Nozzle
    With nozzle
  • Color
    Orange
  • Width(mm)
    40
  • Depth(mm)
    140
  • Height(mm)
    230
  • Single spray volume(cc)
    1.1
  • Main body: option
    Main Body
  • Trusco Code
    284-5474
  • Mass(g)
    145
  • Material
    Polypropylene (PP)
  • Material: tube
    Polyvinyl Chloride (PVC)
  • Notes
    Cannot use with solvent-based liquid.
  • Amount Of Content
    1 pc.
Part Number
TTN-3AN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 386.32

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is equipped with a 2m tube, you can use the adapter in a poly tank or the like, use it extensively while placing the plastic jerrycan, it is possible to range from any angle.

Materials

●Main Part: Polypropylene(PP)
●Tube: Polyvinyl Chloride(PVC)

Warning

●Cannot be used for solvent type fluid or liquids.