(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Pressurized Fully Automatic Spray (Brass Made)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of DA-2

  • Capacity(ml)
    ~ 499
  • Nozzle
    With Nozzle
  • Width(mm)
    165
  • Depth(mm)
    85
  • Height(mm)
    200
  • Capacity Details(ml)
    320
  • Discharge Rate(cc)
    1
  • Single Discharge Rate
    3
  • Mass(g)
    450
  • Body / Option
    Main Body
  • Trusco Code
    124-8081
  • Upper Temperature Limit(°C)
    -20~130
  • Material
    Brass
  • Amount Of Content
    1 pc.
Part Number
DA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Capacity Details
(ml)
Mass
(g)
Trusco Code Amount Of Content

฿ 5,106.00

SPRAYBOTTLES 1 Piece(s) Same day ~ 499 165 85 200 320 450 124-8081 1 pc.

Basic Specifications

  • Nozzle
    With Nozzle
  • Discharge Rate(cc)
    1
  • Single Discharge Rate
    3
  • Body / Option
    Main Body
  • Upper Temperature Limit(°C)
    -20~130
  • Material
    Brass
  • Amount Of Content
    1 pc.

Product Description

An automatic spray container that can be sprayed continuously for a certain period of time and produce a fine mist.

[Features]
· Nozzle can be freely adjusted from 40 ° wide angle to straight.
· Used for a wide range of purposes including ironing, plant watering, and commercial use.

Specifications of DA-2

  • Capacity(ml)
    ~ 499
  • Nozzle
    With Nozzle
  • Width(mm)
    165
  • Depth(mm)
    85
  • Height(mm)
    200
  • Capacity Details(ml)
    320
  • Discharge Rate(cc)
    1
  • Single Discharge Rate
    3
  • Mass(g)
    450
  • Body / Option
    Main Body
  • Trusco Code
    124-8081
  • Upper Temperature Limit(°C)
    -20~130
  • Material
    Brass
  • Amount Of Content
    1 pc.
Part Number
DA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Capacity Details
(ml)
Mass
(g)
Trusco Code Amount Of Content

฿ 5,106.00

SPRAYBOTTLES 1 Piece(s) Same day ~ 499 165 85 200 320 450 124-8081 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The nozzle can be adjusted freely from 40 degrees wide angle to straight.

Specification

●Discharge Rate: 1cc

Materials

●Brass