(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Handy Spray, Yellow

Spray Container, Handy Spray, Yellow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO1200

  • Capacity(ml)
    1000
  • Nozzle
    With Nozzle
  • Color
    Yellow
  • Width(mm)
    110
  • Depth(mm)
    110
  • Height(mm)
    290
  • Capacity Details(ml)
    1000
  • Discharge Rate(cc)
    2
  • Mass(g)
    180
  • Body / Option
    Main Body
  • Trusco Code
    215-1324
  • Upper Temperature Limit(°C)
    -7~40
  • Warning
    Cannot use with solvent-based liquid.
  • Material: Container
    Transparent PET, G Resin
  • Material: Body
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
NO1200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 480.44

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Capacity(ml)
    1000
  • Nozzle
    With Nozzle
  • Color
    Yellow
  • Width(mm)
    110
  • Depth(mm)
    110
  • Height(mm)
    290
  • Capacity Details(ml)
    1000
  • Discharge Rate(cc)
    2
  • Mass(g)
    180
  • Body / Option
    Main Body
  • Trusco Code
    215-1324
  • Upper Temperature Limit(°C)
    -7~40
  • Warning
    Cannot use with solvent-based liquid.
  • Material: Container
    Transparent PET, G Resin
  • Material: Body
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Nozzle spray can be adjusted as desired from a wide 40‑degree spray to a straight jet.
· Can be used with the separately sold brass nozzle (NO0901).
· The weighted suction tube moves in the tilt direction to stay in the liquid and enable spraying at any angle.

Specifications of NO1200

  • Capacity(ml)
    1000
  • Nozzle
    With Nozzle
  • Color
    Yellow
  • Width(mm)
    110
  • Depth(mm)
    110
  • Height(mm)
    290
  • Capacity Details(ml)
    1000
  • Discharge Rate(cc)
    2
  • Mass(g)
    180
  • Body / Option
    Main Body
  • Trusco Code
    215-1324
  • Upper Temperature Limit(°C)
    -7~40
  • Warning
    Cannot use with solvent-based liquid.
  • Material: Container
    Transparent PET, G Resin
  • Material: Body
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
NO1200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 480.44

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1