(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Pistol Oiler Capacity 200 ml/300 ml

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 963.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3020GN
3020GRY
3020R
3030GN
3030GRY
3030R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed capacity
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Color Details Mass
(g)
Trusco Code Amount Of Content

฿ 963.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Green 200 88 98 170 Black/Green 173 375-5525 1 pc.

฿ 963.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Other 200 88 98 170 Black/Gray 173 375-5533 1 pc.

฿ 963.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Red 200 88 98 170 Black/Red 173 375-5541 1 pc.

฿ 1,118.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) Green 300 90 100 188 Black/Green 185 375-5550 1 pc.

฿ 1,118.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Other 300 90 100 188 Black/Gray 185 375-5568 1 pc.

฿ 1,035.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Red 300 90 100 188 Black/Red 185 375-5576 1 pc.

Basic Specifications

  • Capacity(ml)
    ~499
  • Nozzle
    With nozzle
  • Main body: option
    Main Body
  • Discharge Quantity(cc)
    1.6
  • Material: container
    Polyethylene
  • Material: Main body
    Polyamide Resin
  • Material: nozzle pipe
    Stainless Steel (SAS340)
  • Caution
    Cannot be used for acid or alkaline chemical organic solvent.
  • Amount Of Content
    1 pc.

Product Description

A full-fledged pistol oiler made of engineering plastic with excellent jetting power.
[Features]
· The rear part of the nozzle comes in three colors to enable separate uses for each color. Made of resin so the liquid inside can be seen.
· The main components are made from engineering plastics. Impact resistant bottle with average thickness of 2 mm.
· The 10 cm long nozzle can lubricate deep areas.
· A wide opening type (diameter: 30 mm) for easy liquid refills.
· Rust-resistant stainless steel nozzle pipe.
· Easy to operate, with the handle firmly gripped by 4 fingers and the space at the rear of the body fitting the hands.
[Applications]
· Ideal for spraying machine oil or lubricant.

Part Number
3020GN
3020GRY
3020R
3030GN
3030GRY
3030R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed capacity
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Color Details Mass
(g)
Trusco Code Amount Of Content

฿ 963.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Green 200 88 98 170 Black/Green 173 375-5525 1 pc.

฿ 963.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Other 200 88 98 170 Black/Gray 173 375-5533 1 pc.

฿ 963.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Red 200 88 98 170 Black/Red 173 375-5541 1 pc.

฿ 1,118.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) Green 300 90 100 188 Black/Green 185 375-5550 1 pc.

฿ 1,118.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Other 300 90 100 188 Black/Gray 185 375-5568 1 pc.

฿ 1,035.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Red 300 90 100 188 Black/Red 185 375-5576 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1