(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container "Plaskett"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO.950-O

  • Major Diameter Frontage(mm)
    758
  • Color
    Orange
  • Major Diameter Depth(mm)
    510
  • Material (Body)
    Polypropylene
  • Product Model
    Mesh Container
  • Capacity(L)
    78
  • Major Diameter Height(mm)
    265
  • Usable Inner Dimensions Frontage(mm)
    680
  • Usable Inner Dimensions Depth(mm)
    433
  • Usable Inner Dimensions Height(mm)
    216
  • JAN Code
    4938233130064
  • Trusco Code
    376-2271
  • Mass(g)
    2500
  • Features
    An outstanding mesh container that can be used for various applications.
  • Amount Of Content
    1 pc.
Part Number
NO.950-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Color Major Diameter Depth
(mm)
Capacity
(L)
Major Diameter Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,984.06

MESH CONTAINERS 1 Piece(s) 12 Day(s) 758 Orange 510 78 265 680 433 216 4938233130064 376-2271 2500 1 pc.

Basic Specifications

  • Material (Body)
    Polypropylene
  • Product Model
    Mesh Container
  • Features
    An outstanding mesh container that can be used for various applications.
  • Amount Of Content
    1 pc.

Product Description

A mesh container that can be used in various areas.
[Features]
· Stacking and nesting are possible when dedicated brackets are installed.
· An all-around mesh container that can be used in various areas.
· Containers can be stacked and transported.
[Applications]
· Transport and storage use.

Specifications of NO.950-O

  • Major Diameter Frontage(mm)
    758
  • Color
    Orange
  • Major Diameter Depth(mm)
    510
  • Material (Body)
    Polypropylene
  • Product Model
    Mesh Container
  • Capacity(L)
    78
  • Major Diameter Height(mm)
    265
  • Usable Inner Dimensions Frontage(mm)
    680
  • Usable Inner Dimensions Depth(mm)
    433
  • Usable Inner Dimensions Height(mm)
    216
  • JAN Code
    4938233130064
  • Trusco Code
    376-2271
  • Mass(g)
    2500
  • Features
    An outstanding mesh container that can be used for various applications.
  • Amount Of Content
    1 pc.
Part Number
NO.950-O
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Color Major Diameter Depth
(mm)
Capacity
(L)
Major Diameter Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,984.06

MESH CONTAINERS 1 Piece(s) 12 Day(s) 758 Orange 510 78 265 680 433 216 4938233130064 376-2271 2500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1