(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Tube Band Width 10-30 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product is made from recycled tire tubing, so there may be some variation in terms of thickness, shape and folding diameter.

Specifications of TT-55

  • Product Model
    Rubber Band
  • Material
    Tire Tube
  • Width(mm)
    10
  • Folding Diameter(mm)
    300
  • Color
    Black
  • Thickness(mm)
    2
  • Set content
    With metal fittings
  • Trusco Code
    367-7869
  • Mass(g/bag)
    67
  • Amount Of Content
    1 Bag (4 pcs.)
Part Number
TT-55
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 202.00

RUBBER ROPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) 1 Bag (4 pcs.)

Basic Specifications

  • Product Model
    Rubber Band
  • Material
    Tire Tube
  • Width(mm)
    10
  • Folding Diameter(mm)
    300
  • Color
    Black
  • Thickness(mm)
    2
  • Set content
    With metal fittings
  • Trusco Code
    367-7869
  • Mass(g/bag)
    67
  • Amount Of Content
    1 Bag (4 pcs.)

Product Description

Strong and easy-to-use tube band that makes use of recycled tire tubing.
[Features]
· The annular (ring) design is ideal for anchoring to a sheet eyelet.
· Can also be used for smaller sheets.
· 4 widths are available: 10 mm, 15 mm, 20 mm and 30 mm.
[Applications]
· For hanging truck sheeting / fixing awnings, pulling taut / fixing sheeting, etc.

Specifications of TT-55

  • Product Model
    Rubber Band
  • Material
    Tire Tube
  • Width(mm)
    10
  • Folding Diameter(mm)
    300
  • Color
    Black
  • Thickness(mm)
    2
  • Set content
    With metal fittings
  • Trusco Code
    367-7869
  • Mass(g/bag)
    67
  • Amount Of Content
    1 Bag (4 pcs.)
Part Number
TT-55
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 202.00

RUBBER ROPES 1 Pack(s)

4 Pieces Per Package

12 Day(s) 1 Bag (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1