(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope (With Fittings)

Rubber Band, Rubber Rope (With Fittings)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 640.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-2015K
GR-2025K
GR-2030K
GR-2035K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g/package)
Amount Of Content

฿ 640.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1.5 511-2389 830 1 Pack (10 pcs)

฿ 819.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

Available Same day 2.5 511-2397 1260 1 Pack (10 pcs)

฿ 1,259.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 3 511-2401 1410 1 Pack (10 pcs)

฿ 1,410.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 3.5 511-2419 1650 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Reusable Tire Tube
  • Width(mm)
    20
  • Thickness(mm)
    2
  • Material Details
    Hook: Steel
  • Package Form
    Bag Package
  • Specifications
    Single end: with hook. Single end: with catcher
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

[Features]
· Is ideal for holding truck sheets in place.

Part Number
GR-2015K
GR-2025K
GR-2030K
GR-2035K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g/package)
Amount Of Content

฿ 640.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1.5 511-2389 830 1 Pack (10 pcs)

฿ 819.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

Available Same day 2.5 511-2397 1260 1 Pack (10 pcs)

฿ 1,259.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 3 511-2401 1410 1 Pack (10 pcs)

฿ 1,410.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 3.5 511-2419 1650 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for holding the truck cover.

Specification

●Thickness(mm):2
●Q'ty Per Bag(piece):10
●Packaging: Bag Package
●One End: With Hook
●One End: With Catcher

Materials

●Reuse Tire Tube
●Metal Fitting Part: Steel