(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope Endless Type Width 22 mm

Rubber Band, Rubber Rope Endless Type Width 22 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 443.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-22110E
GR-2230E
GR-2250E
GR-2265E
GR-2280E
GR-2295E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Folding Diameter
(mm)
Trusco Code Mass
(g/package)
Amount Of Content

฿ 599.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1100~1300 511-2371 1110 1 Pack (10 pcs)

฿ 443.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 300~500 330-3489 350 1 Pack (10 pcs)

฿ 460.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 500~650 511-2354 590 1 Pack (10 pcs)

฿ 466.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 650~ 800 330-3497 600 1 Pack (10 pcs)

฿ 484.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 800~950 511-2362 720 1 Pack (10 pcs)

฿ 491.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 950~1100 330-3501 900 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Rubber Rope (Ring Type)
  • Material
    Reusable Tire Tube
  • Width(mm)
    22
  • Thickness(mm)
    2
  • Package Form
    Bag Package
  • Specifications
    Endless Type (Ring Type)
  • Features
    Is ideal for holding truck sheets in place.
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

[Features]
· Is ideal for holding truck sheets in place.

Part Number
GR-22110E
GR-2230E
GR-2250E
GR-2265E
GR-2280E
GR-2295E
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Folding Diameter
(mm)
Trusco Code Mass
(g/package)
Amount Of Content

฿ 599.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1100~1300 511-2371 1110 1 Pack (10 pcs)

฿ 443.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 300~500 330-3489 350 1 Pack (10 pcs)

฿ 460.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 500~650 511-2354 590 1 Pack (10 pcs)

฿ 466.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 650~ 800 330-3497 600 1 Pack (10 pcs)

฿ 484.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 800~950 511-2362 720 1 Pack (10 pcs)

฿ 491.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 950~1100 330-3501 900 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for holding the truck cover.

Specification

●Q'ty Per Bag(piece):10
●Packaging: Bag Package
●Endless Type (ring type)

Materials

●Reuse Tire Tube