1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mail Box (Combination Lock Type) MV-12P/24P

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mail Box (Combination Lock Type) MV-12P/24P
  • Mail Box (Combination Lock Type) MV-12P/24P
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 26,101.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It uses a cylinder lock with excellent security performance, so you can keep your documents confidential.

Part Number
MV-12PSALE
MV-24PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 26,101.60

฿ 20,996.13

MAIL BOXES 1 Piece(s) 40 Day(s) 880For 12 people4989999764000520-9099268001 unit

฿ 47,822.81

฿ 38,870.38

MAIL BOXES 1 Piece(s) 40 Day(s) 1700For 24 people4989999764017520-9102468001 unit

Loading...

  1. 1

Basic Information

Product Type Mail box Frontage(mm) 900 Depth(mm) 380
Inlet port dimensions, width(mm) 250 Inlet port dimensions, height(mm) 20 Effective Dimensions per Box: Opening Width(mm) 260
Effective Dimensions per Box: Depth(mm) 340 Effective Dimensions per Box: Height(mm) 183 Features It uses a cylinder lock with excellent security performance, so you can keep your documents confidential.
Specifications Finished product Material Steel Color Neogray
Key Cylinder lock type Amount Of Content 1 unit