1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

POS-TEC

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • POS-TEC
  • POS-TEC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,643.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CSP-105D
CSP-114D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Height
(mm)
Insertion Port Dimension - Width
(mm)
Insertion Port Dimension - Height
(mm)
Door Trusco Code Mass
(g)
Amount Of Content

฿ 5,718.00

MAIL BOXES 1 Piece(s) 40 Day(s) 31014024028337SUS304461-901329001 unit

฿ 4,643.00

MAIL BOXES 1 Piece(s) 40 Day(s) 36028012033227Aluminum Die Casting461-902125001 unit

Loading...

  1. 1

Basic Information

Product Type Mailbox Drawer Opening Front Body Stainless Steel (SUS304)
Features Quiet dialing lock type for opening door quietly without any worry for lost or stolen keys. Free combinations in any number of rows and levels. Base unit is made of stainless steel with superior durability. Specifications Finished product Color Silver
Key Dial Lock Type Amount Of Content 1 unit