1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade (for Woodwork)【5 Pieces Per Package】 (Part Number)

TRC SABER SAW BLADES

Sabre Saw Blade (for Woodwork)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 956.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade has a unique design shape with excellent sharpness and durability.
[Applications]
· For cutting various wood materials including rod, square timber, and sheet timber.
· Ideal for cutting wood.

Part Number
THS1509-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 956.16

TRC SABER SAW BLADES 1 Pack(s)

5 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth 9 Blade tip material High Carbon Steel Application Woodworking
Overall Length(mm) 150 Effective length of blade(mm) 130 Thickness(mm) 1.4
Cutting Capacity Wood (Width)(mm) 75 Quantity/Pack(sheet) 5 Trusco Code 389-5254
Compatible Model Maker Compatible with all manufacturers Mass(g/package) 80

Please check the type/dimensions/specifications of the part THS1509-5P in the Sabre Saw Blade (for Woodwork) series.