(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use of HSS achieves an improvement in cutting capability and durability of the blade.
· It is widely used for indoor work as it generates less dust and sparks.
[Applications]
· For cutting iron pipes, channel material, angle material, etc.
Part Number |
---|
THS21-140X8 |
THS22-200X8 |
THS23-290X8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Effective length of blade (mm) | Cutting Capacity SGP Pipe (Outer Diameter x Thickness) (mm) | Trusco Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 929.34 | TRC SPIRAL FLUTED TAPS | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 140 | 113 | 48.6×3.5 | 300-7197 | 82 | ||
฿ 1,139.62 | TRC SABER SAW BLADES | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 200 | 173 | 114.3×4.5 | 300-7201 | 120 | ||
฿ 1,422.54 | TRC SABER SAW BLADES | 1 Pack(s) | 2 Pieces Per Package | 12 Day(s) | 290 | 263 | 165.2×5.0 | 300-7219 | 178 |
Loading...
Number of Teeth | 8 | Blade tip material | high-speed steel | Application | Iron and Steel |
---|---|---|---|---|---|
Thickness(mm) | 1.6 | Quantity/Pack(sheet) | 2 | Compatible Model Maker | Asada: Pipe Saw 150/165S, Hitachi Koki: CR17Y, REX: Hyper Saw 150/150S |
How can we improve?
How can we improve?