1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade (for Ironwork)【5 Pieces Per Package】

SABER SAW BLADES

Sabre Saw Blade (for Ironwork)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 440.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Shows outstanding sharpness.
[Applications]
· For cutting metal (plates, channel pipes).
· Ideal for cutting iron, etc.

Features

●Outstanding sharpness.

Usage

●For cutting metal(plate, channel pipe).

Specification

●Number of Teeth:24
●Total Length(mm):150
●Thickness(mm):0.9
●Effective Cutting Length(mm):130
●Cutting Performance(mm) Iron Pipe(outer diameter x thickness):60 x 3.175
●Q'ty Per Bag(sheet):5
●Compatible Model Manufacturer: Compatible With All Manufacturers

Materials

●Blade Edge: Bimetal
●Saw Blade: Spring Steel
Part Number
THS15024-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 440.00

SABER SAW BLADES 1 Pack(s)

5 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth 24 Blade tip material Bimetal Application Iron and Steel
Overall Length(mm) 150 Effective length of blade(mm) 130 Thickness(mm) 0.9
Cutting Capacity Iron Pipe (Outer Diameter x Thickness)(mm) 60×3.175 Quantity/Pack(sheet) 5 Trusco Code 389-5262
Compatible Model Maker Compatible with all manufacturers Mass(g/package) 90

Please check the type/dimensions/specifications of the part THS15024-5P in the Sabre Saw Blade (for Ironwork) series.