1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gas Torch GT-X (Replaceable Crater) Spare Nozzle

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Gas Torch GT-X (Replaceable Crater) Spare Nozzle
  • Gas Torch GT-X (Replaceable Crater) Spare Nozzle
  • Gas Torch GT-X (Replaceable Crater) Spare Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,033.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For electrical work, PVC pipe processing, pipe material soldering, and brazing.
[Features]
· Vertical, horizontal, or inverted; achieves a stable flame at any angle.

Part Number
GT-X-AH
GT-X-AR
GT-X-AS
GT-X-AT
GT-X-AW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlame Shape Trusco Code Mass
(g)

฿ 1,601.10

STY GAS TORCHES 1 Piece(s) 10 Day(s) Ring Flame363-6810119

฿ 1,033.03

STY GAS TORCHES 1 Piece(s) 12 Day(s) Concentrated Medium Sized Flame342-895898

฿ 1,062.53

STY GAS TORCHES 1 Piece(s) 10 Day(s) Concentrated Microflame342-8966105

฿ 1,468.53

STY GAS TORCHES 1 Piece(s) 12 Day(s) Screw Burner342-8974130

฿ 1,094.04

STY GAS TORCHES 1 Piece(s) 12 Day(s) Wide flat flame363-6828121

Loading...

  1. 1

Basic Information

Product Type Gas Torch Specifications Electronic Ignition Type Has an Air Adjustment Mechanism Can be used with 7/8 inch tube (22.2 mm) (GT-X TYPE H)