(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spicon Hand Reel

Spicon Hand Reel

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of SH-E102

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2300
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    For Indoor Use
Part Number
SH-E102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,363.00

EXTENSION CORDS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2300
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    For Indoor Use

Product Description

A hand reel that comes with a speed control function. Dedicated to brush motors. (20% to 90% reduction)

[Features]
· Slows rotation without reducing the torque of the operating tool.
· The rotation speed of flange motor type 100‑V electric tools can be freely reduced.
· Can be adjusted to a reduction range of 20 to 90%, and even when the rotation speed slows, the electric tool torque is not reduced.

Specifications of SH-E102

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2300
  • Rated Current(A)
    15
  • Wire color
    Yellow
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    For Indoor Use
Part Number
SH-E102
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,363.00

EXTENSION CORDS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hand Reel with Speed Control Function 
●For brush motor.(a decrease of 20% to 90%)
●Equipment of more than 15A is unavailable.
●It is dedicated to equipment with carbon brush.

Specification

●Color:Yellow
●Wire Specification Length(m):10
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●SPQ(piece):3
●Wire Type: SVCT 
●Power Supply Lamp
●Pokkin Plug(dual purpose plug for 2 cores/3 cores)
●Outlet: Variable Deceleration x 1, Normal Rotation x 1

Warning

●Indoor type. Please do not use it outside at rain.
●If you use it as it is in its rolled state, there is a risk of being burned out.