(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Reel 2-core type

Hand Reel 2-core type

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HR-E104-B

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2200
  • Rated Current(A)
    15
  • Wire color
    Black
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    Indoor type
Part Number
HR-E104-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,625.00

EXTENSION CORDS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2200
  • Rated Current(A)
    15
  • Wire color
    Black
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    Indoor type

Product Description

[Features]
· A windup tool with outlets is combined with an extension cord.
· Easy to carry like an extension cord and easy to hook up during use, which keeps the foot area free from obstructions

Specifications of HR-E104-B

  • Electrical wire length(m)
    10
  • Product Type
    Extension cord
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Hand Reel
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    2200
  • Rated Current(A)
    15
  • Wire color
    Black
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Hand Reel
  • Specifications
    Indoor type
Part Number
HR-E104-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,625.00

EXTENSION CORDS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications