- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Single rainproof extension cord
(SW-5)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Electrical wire length (m) |
Mass (g) |
|
฿ 1,285.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
5 |
500 |
|
฿ 2,027.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
10 |
1000 |
|
฿ 3,282.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
20 |
2000 |
Basic Specifications
-
- Product Type
- Extension cord
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 1
-
- Features
- Rainproof type
-
- Electrical wire thickness(mm2)
- 1.25
-
- Number of electrical wire cores(C)
- 2
-
- Ground Y/N
- NA
-
- Rated Current(A)
- 15
-
- Wire color
- Black
-
- Electrical wiring Specifications
- VCT
-
- Plug shape
- Rain-Proof 2-Core Extension Cord
-
- Contents
- Shrink pack
-
- Specifications
- Outdoor Type
Product Description
[Features]
· Rainproof extension cord optimal for outdoor work, 100 V rainproof / Comes with or without ground. [Shrink packed]
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Electrical wire length (m) |
Mass (g) |
|
฿ 1,285.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
5 |
500 |
|
฿ 2,027.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
10 |
1000 |
|
฿ 3,282.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
20 |
2000 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?