(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Breaker, Plug-in Snap Breaker, Exclusively for Electric Leakage Protection

Breaker, Plug-in Snap Breaker, Exclusively for Electric Leakage Protection

You can add up to 6 items to the comparison list.

Loading...

Specifications of PIPB-EB-T

  • Electrical wire length(m)
    0.45
  • Product Type
    Extension cord
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    400
  • Rated Current(A)
    15
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Safety Tap Breaker
  • Contents
    Blister Pack
  • Current Leakage Operation Time(Within Seconds)
    0.1
  • Specifications
    For Indoor Use
Part Number
PIPB-EB-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,167.00

EXTENSION CORDS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    0.45
  • Product Type
    Extension cord
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    400
  • Rated Current(A)
    15
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Safety Tap Breaker
  • Contents
    Blister Pack
  • Current Leakage Operation Time(Within Seconds)
    0.1
  • Specifications
    For Indoor Use

Product Description

[Features]
· Enables just the device power supply to be stopped when an electrical leakage occurs, without tripping the main breaker.
· The breaker has a built-in snap plug that supports both 2-pin and 3-pin outlets.

Specifications of PIPB-EB-T

  • Electrical wire length(m)
    0.45
  • Product Type
    Extension cord
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Ground Y/N
    Available
  • Mass(g)
    400
  • Rated Current(A)
    15
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Safety Tap Breaker
  • Contents
    Blister Pack
  • Current Leakage Operation Time(Within Seconds)
    0.1
  • Specifications
    For Indoor Use
Part Number
PIPB-EB-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,167.00

EXTENSION CORDS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1