- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rainproof, Dust-Proof Electric Drum
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Electrical wire length (m) |
Automatic Reset Sensor Presence |
Mass (g) |
|
฿ 13,698.00
฿ 12,600.79
|
CORD REELS
|
1 Piece(s)
|
|
10 Day(s)
|
50 |
○ |
11000 |
|
฿ 9,161.00
|
CORD REELS
|
1 Piece(s)
|
|
12 Day(s)
|
30 |
× |
7600 |
Basic Specifications
-
- Product Type
- Cord Reel
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 3
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Ground Y/N
- ○
-
- Earth Check Clamp availability
- ×
-
- Existence of manual type return sensor
- ×
-
- Without Snap Lock Plug
- ○
-
- Electrical wiring Specifications
- VCT
Product Description
[Features]
· Rainy days and areas with high humidity bring with them a high risk of electrical leakage or electric shock.
· Using a rain-resistant type eliminates such worries.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Electrical wire length (m) |
Automatic Reset Sensor Presence |
Mass (g) |
|
฿ 13,698.00
฿ 12,600.79
|
CORD REELS
|
1 Piece(s)
|
|
10 Day(s)
|
50 |
○ |
11000 |
|
฿ 9,161.00
|
CORD REELS
|
1 Piece(s)
|
|
12 Day(s)
|
30 |
× |
7600 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?