(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrical Drum with Special Function Ground Check Reel, 100 V, with Ground Leakage Breaker 30 m

Electrical Drum with Special Function Ground Check Reel, 100 V, with Ground Leakage Breaker 30 m

You can add up to 6 items to the comparison list.

Loading...

Specifications of GNF-EB34

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7500
Part Number
GNF-EB34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,415.00

CORD REELS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7500

Product Description

Includes a breaker to prevent dangerous electrical leakage.

[Features]
· Allows you to tell whether the ground wire is reliable by simply plugging into the outlet and looking at the indicator lamp.
· Employs a ground check snap plug that illuminates to indicate whether it is connected to ground.
· If the snap plug is plugged into a grounded outlet and the connection to ground is confirmed, the lamp inside the snap plug will illuminate so that the grounding status can be determined at a glance.

Specifications of GNF-EB34

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    7500
Part Number
GNF-EB34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,415.00

CORD REELS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1