(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof/Dust-Proof cord reel (Outdoor Type) NPW-EK33

Rainproof/Dust-Proof cord reel (Outdoor Type) NPW-EK33

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of NPW-EK33

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    7700
  • Electrical wiring Specifications
    VCT
  • Specifications
    Overload Protection / Electric Leakage Dual Purpose
Part Number
NPW-EK33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,957.00

฿ 11,920.44

CORD REELS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    7700
  • Electrical wiring Specifications
    VCT
  • Specifications
    Overload Protection / Electric Leakage Dual Purpose

Product Description

[Features]
· Rainy days and areas with high humidity bring with them a high risk of electrical leakage or electric shock.
· Using a rain-resistant type eliminates such worries.

Specifications of NPW-EK33

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    7700
  • Electrical wiring Specifications
    VCT
  • Specifications
    Overload Protection / Electric Leakage Dual Purpose
Part Number
NPW-EK33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,957.00

฿ 11,920.44

CORD REELS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can use it with confidence in rainy or watery places.

Specification

●Wire Specification Length(m):30
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:With cap 2P/15A/125V with grounding
●Outlet Specification Shape:d
●Temperature Sensor:-
●Conducting Lamp:○
●2P/3P Dual Pu
●AC100V 
●Wire Type: VCT 
●With [Drum Stopper] that stops the rotation of cable and drum at the same time 
●Limit Current: 15A
●Rainproof Type Outlet Cap