(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor Retractable Single Phase 200 V Power Electric Cable Drum

Indoor Retractable Single Phase 200 V Power Electric Cable Drum

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of NF-EB230-15A

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 200 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    7600
  • Electrical wiring Specifications
    VCT
  • Specifications
    For leakage protection only
Part Number
NF-EB230-15A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,839.00

฿ 15,071.20

CORD REELS 1 Piece(s) 16 Day(s)

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 200 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    7600
  • Electrical wiring Specifications
    VCT
  • Specifications
    For leakage protection only

Product Description

Ideal as an extension cord for machinery and tools using single-phase 200 V power supplies.

[Features]
· Various kinds of products allow choice of length, protection functions, wire type, etc.

Specifications of NF-EB230-15A

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 200 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
    ×
  • Without Snap Lock Plug
  • Mass(g)
    7600
  • Electrical wiring Specifications
    VCT
  • Specifications
    For leakage protection only
Part Number
NF-EB230-15A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,839.00

฿ 15,071.20

CORD REELS 1 Piece(s) 16 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications